XFLOW
Local Telemetry Unit with Embedded Software
Features
Benefits
All functions of telemetry equipment
Data acquisition: reading and writing of data from/to various PLCs, controllers, meters, input/output cards and sensors.
Long term data storage: history of the data in time tagged files, with the possibility of performing complex processing (operations, differential recording)
Alarm management: alarm detection based on complex conditions and criteria. It can then transmit these alarms to a large number of different media in accordance with call procedures with resumption and backup mechanisms.
Automatic creation and transmission of reports (as Excel files through FTP or attached to email)
Local or remote control of equipment
Configurable not programmable (no specific skills needed)
Open to standard and specific communications (HTML, Soap/XML, SNTP, FTP, SMTP, OPC DA client, Modbus, ModbusTCP, Xantrex, SunEzy)
Built-in web based HMI
Adapted to LAN and remote access
Easy to customize to create new services to end users: dashboards, charts and animated synoptic
Multilingual (each user can choose his language)
Online configuration
Different ways for automatic controls and calculation
Calculation formulae using a natural and intuitive syntax, configured via the web access and associated to variables or alarms
For more complex algorithm Xflow is able to manage a program realised with an IEC61131-3 workbench
Security for your data
All accesses are protected by user/password. Each user (maximum 128) has his own logon name and password and is associated with one of the four access levels (Consultant, Operator, Configurator or Administrator) defining their roles and rights. If necessary, roles and rights can then be adjusted more precisely user by user. The passwords never appear in natural language whether for Web connection (encryption with exchange of a different public key for each new session) or for storage in the database (encryption with private key).
Every session is automatically closed after 20 minutes’ inactivity.
A different session number is created at each new Web connection to ensure that the user connected is still the same during a given session. This session number appears in encrypted form in the URL (Internet address field of the browser).
All incoming calls on a local serial port or Ethernet port, or else on a remote port (modem), are traced in a file (logon time, logoff time, identifier, IP address or telephone No. (if the number’s identifier function is enabled).
By default, modem communications are not routed to the Ethernet interface.
Applications
Energy efficiency in buildings



