-
Characteristics
Main range Linergyproduct name Prisma P enclosureproduct or component type PE conductor flat baraccessory / separate part category Earthing accessoryQuantity per set Set of 1Complementary installation direction HorizontalVerticalinstallation description Cubicle[Ie] rated operational current 400 A[Icw] rated short-time withstand current 40 kA (1 s) for 3 supports (vertical position)40 kA (1 s) (horizontal position)busbar cross section 25 x 5 mmlength 1675 mmnet weight 2.06 kgtype of busbar connection Ø 10 mm drilled holesupport thickness 5 mmEnvironment standards IEC 61439-1IEC 61439-2product certifications ASEFAPacking Units Unit Type of Package 1 PCENumber of Units in Package 1 1Package 1 Weight 2.06 kgPackage 1 Height 1.2 cmPackage 1 width 12 cmPackage 1 Length 183 cmUnit Type of Package 2 P2MNumber of Units in Package 2 100Package 2 Weight