
NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type aM, 500VAC, 100A, without striker
DF2FA100
Discontinued on: 1 Dec 2024
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
TeSys Power (TeSys GS) switch-disconnector fuses are NFC/DIN fuse compatible
NFC cylindrical aM fuse type 22mm x 58mm
Fuse rating current is 100A
Maximum fuse rated voltage is 500VAC
Set of 10 parts
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
9,049.09 NGN