Fuse-link with blades DIN NH size 2 - aM 500A 500V AC
DF2JA1501
Discontinued on: 23 Jan 2021
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
DF2JA1501 has not been replaced. Please contact your customer care centre for more information.
TeSys Power (TeSys GS) switch-disconnector fuses are NFC/DIN fuse compatible
Blade size aM fuse type DIN NH2
Fuse rating current is 500A
Maximum fuse rated voltage is 500VAC
Set of 3 parts