Fuse-link with blades DIN NH size 3 - aM 630A 500V AC
DF2KA1631
Discontinued on: 1 Nov 2020
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
DF2KA1631 has not been replaced. Please contact your customer care centre for more information.
TeSys Power (TeSys GS) switch-disconnector fuses are NFC/DIN fuse compatible
Blade size aM fuse type DIN NH3
Fuse rating current is 630A
Maximum fuse rated voltage is 500VAC
Set of 3 parts