
NFC cartridge fuses, Tesys GS, cylindrical 14 mm x 51 mm, fuse type aM, 400 VAC, 50 A, with striker
DF3EA50
Discontinued on: 10 Jan 2021
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
DF3EA50 has not been replaced. Please contact your customer care centre for more information.
TeSys Power (TeSys GS) switch-disconnector fuses are NFC/DIN fuse compatible
NFC cylindrical aM fuse type 14mm x 51mm
Fuse rating current is 50A
Maximum fuse rated voltage is 400VAC
Set of 10 parts