TeSys GC - modular contactor - 63 A - 3 NO - coil 220...240 V AC
GC6330M5
Discontinued on: 1 Dec 2024
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
Modular contactors have utilization category of AC-7A
Modular contactors has an Electrical endurance 100000 cycles
This range of contactors are safe and simple to use and easy to install
Devices are compact in size and suitable for use in a wide variety of applications
Modular contactors designed for use in modular panels and enclosures
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
234 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
62
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
93,855.68 NGN