
contactor, TeSys F, 4P(4NO), AC-1, <=440V 1600A, coil 230V AC
LC1F7804P7
Discontinued on: 31 Dec 2025
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
High durability: 600 cycles/hour for operating rate
High reliability: environments tolerance up to 55°C
Easy installation and maintenance thanks to its drawer-mounted coil and a large choice of add-on blocks
Various fields of application with multiple standards certifications
Green Premium product
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
22 882 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
92
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
10,644,734.15 NGN