
Spacial SF external fixing side panels - 1600x600 mm
NSY2SP166
Discontinued on: 28 Oct 2024
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
Recommended replacement(s)
Set of 2 side panels fixed from the outside of the enclosure.
Material: Steel
Finish: Structured finish, epoxy polyester powder
Color: RAL 7035 grey
Ingress protection rating: IP55 according to IEC 60529
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
185 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
336,530.97 NGN
NSY2SP166 is replaced by: