
Spacial SF external fixing side panels - 2000x600 mm
NSY2SP206
Discontinued on: 7 Oct 2024
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
Recommended replacement(s)
Spacial SFM framework with compartment system that can be combined side-by-side with busbar and cable chambers.
Receive the cover panels and partial doors IP54.
Material: Steel.
Finish: Painted with epoxy polyester resin.
Equipped with removable roof, Color: RAL 7035 grey.
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
228 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
401,345.80 NGN
NSY2SP206 is replaced by: