Set of 4 wall fixing lugs, made of steel. For Spacial S3D & CRNG enclosure
NSYAEFPFSC
Easy installation at the rear of the enclosure
Versatile position, horizontal or vertical
Mounted directly on the rear of the enclosure for external fixation to the wall
Provides distance between the enclosure and the wall
Sealing provided by pre mounted gaskets
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
13,165.57 NGN