set of 6 Spacial SF/SM cable duct fixing supports - steel
NSYMCDFIX
Discontinued on: 23 Jan 2021
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
NSYMCDFIX has not been replaced. Please contact your customer care centre for more information.
Supports for fixing cable-distribution gutters in the modular chassis.
Allows the fixing of gutters in horizontal and vertical position on the same plane to facilitate cable distribution.
Fixing: Installation by screws directly on the rail supplied with the fixed or adjustable rail
Material: Zinc-coated steel
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
5 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No