Spacial SF/SM set of depth - adjustable rail with supports - 600 mm

NSYMFSC60D

notification_ok
Enclosure width 600 mm: 24 modules,
notification_ok
Enclosure width 800 mm: 36 modules.
notification_ok
Set made up of a galvanized symmetric DIN rail, 35 x 15 mm, and depth adjustable mounting supports
notification_ok
Material: Zinc-coated steel
notification_ok
Fixing: Mounting by screws directly on the uprights of the modular chassis-coupling set

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
4 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
38,183.01 NGN
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings