set of 4 Spacial SM M12 lifting eyebolt - galvanized cast steel
NSYSMEB
Set of M12 lifting eyebolts, fixed to the enclosure by fixing nuts.
Material: Galvanized cast steel
Maximum load: 340 kg
Maximum amount of assembled enclosures to be lifted: 1
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
8 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
89,123.52 NGN