Aluminium for Spacial S3D encl. L545xW130.
NSYTLFU
Suitable for non-magnetic applications.
Material: Brushed-finish aluminum
Thickness: 30/10e mm
Ingress protection rating: IP66 according to IEC 60529
Fixing: Fixing by 4, 6, 8, 10 or 12 screws, according to the model´
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
93,039.55 NGN