
4 videos
Easergy P3U20, 4L, 1U, 10DI/5DO, Uaux: 48-230V, DI: 110-230V, 2 x LC
REL52038
Discontinued on: 1 Dec 2024
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
It also feature an automatic recloser, a switch ON to fault, inrush protection and lockout among others
Simple, reliable, safe and easy-to-use, thanks to the User Interface display
The protection relay can to be supplied by a 48 VAC/VDC to 230 VAC/VDC network
It include 10 digital inputs, 5 digital outputs, 2 LC communication port and 1 USB on front of the device
Mechanical dimensions are 169.5 mm in height, 170 mm in width and 205 mm in depth.
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
722 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
32
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
6,439,311.40 NGN



