
+ 8
Harmony, Modular multifunction 3-phase supply control relay, 5 A, 1 CO, 208...480 V AC
RM17TA00
Discontinued on: 1 Dec 2024
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
Simplified panel design due to 17.5mm width same as 1-pole circuit breaker
Experience unprecedented accuracy, predictive maintenance, and superior security.
The product monitors its own power supply. When the power supply is abnormal, the output relay de-energizes
Transparent cover to protect settings from being tampered with reducing maintenance
Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water.
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
98 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
0
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
149,657.63 NGN