
+ 4
Contact block, Harmony XB6, single for head Ø 16 1NC faston connector
ZB6E2B
With positive opening
6A cartridge fuse type gG short circuit protection
IP65 degree of protection
Complies with IEC, UL, CSA and JIS standards
Wide range of operating temperature from -25°C to 70°C
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
0 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
17
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
11,599.77 NGN