Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

A9F94101 EU RoHS Declaration

Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 1A, C curve, 15000A (IEC/EN 60898-1), 100kA (IEC/EN 60947-2)

Date: September 19 2024 | Type: Declaration of conformity
Languages: English
Document Reference: A9F94101_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
A9F94101_ROHS_DECLARATION_PH_en-GB.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales inquiry online and an expert will connect with you.