Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

EPDU1232B-Easy PDU Basic Zero U 22kW 230V 30-C13 & 12-C19 IEC309

Easy PDU Basic Zero U 22kW 230V 30-C13 & 12-C19 IEC309

Date: February 07 2022 | Type: Technical Drawing
Languages: English | Version: 1.3
Subtype: Typical Drawing
Document Reference: EPDU1232B_Easy_Rack_PDU_EN

Files

File Name
EPDU1232B-Easy PDU Basic Zero U 22kW 230V 30-C13 & 12-C19 IEC309.dwg
EPDU1232B-Easy PDU Basic Zero U 22kW 230V 30-C13 & 12-C19 IEC309.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales inquiry online and an expert will connect with you.