Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of LR54_2A-7A5A_en_PSS_R04

LR54_2A-7A5A_en_PSS_R04

Date: Feb 02 2019 | Type: Specification guide
Languages: English | Version: 1.0
Document Reference: LR54_2A-7A5A_en_PSS_R04

Files

File Name
LR54_2A-7A5A_en_PSS_R04.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales inquiry online and an expert will connect with you.