Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of CE DoC SURT 1K 2K 3K 5K 6K 10K 15K 20K XLI UXI -CH

CE DoC SURT 1K 2K 3K 5K 6K 10K 15K 20K XLI UXI -CH

Date: Jan 10 2024 | Type: Declaration of conformity
Languages: English | Version: 1.0
Document Reference: SPD_990-9220_EN
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU/CE
Country: Albania, Austria, Belarus, Belgium, Bosnia-Herzegovina, Bulgaria, Croatia, Cyprus, Czech Republic, Denmark, Estonia, Finland,

Files

File Name
EU DoC 992-9220_SURT_20240110.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales inquiry online and an expert will connect with you.