Philippines
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Harmony Easy XA2E

Harmony XA2E - Ø 22 mm, plastic push-buttons, switches with metallic-look ring and pilot lights

The cost effective, reliable and ergonomic solution for your control and signalling applications.

Harmony Easy XA2E
  • Features

    Harmony Easy XA2E , Ø 22 mm plastic push buttons, switches and pilot lights are part of the Easy line, the essential automation & control products from a worldwide leader.
    When just enough is just right!

    Fit for purpose products

    • Focus on key functions:
    • Contact functions: pushbuttons with spring return and push-push; selector switches and key switches, 2 or 3 positions ; emergency switching off pushbuttons with push-pull and turn to release
    • Contact and signaling functions: illuminated pushbuttons with spring return
    • Signaling functions: pilot lights with integral LED
    • Groomed ergonomics: modern design with metallic-look ring; ergonomic curve on the selector switches allows flexible operation
    Easiness:
    • Mounting by a single nut to the control panel,
    • Anti-rotation plate prevents the head from rotation
    • Anti-loosening system for screw clamp terminals of contact blocks.
    Robustness
    • Conforming to most demanding international standards and approvals
    • Tested and certified performance
    • Excellent resistance to mechanical shock and vibration
    • Supports extended temperature range from −40°C to +70°C
    Availability
    • Supported by the service of Schneider Electric, a worldwide leader in automation and control
    • Wide availability throughout an extensive distribution network


    Benefits

    Introducing the Easy line, the essential automation & control products from a worldwide leader in automation.
    Harmony Easy XA2E , Ø 22 mm plastic push buttons, switches and pilot lights are entry-level products that are perfectly tailored to meet the specific requirements of emerging markets. In other words, they answer to the following challenges: fit for purpose at affordable price with no compromise on easiness, robustness, availability and services.

    Applications

    Industry:

    • Standard OEM and Panel Builder applications
    • Applications: lift and elevator, textile machine, hoisting...Service sector and infrastructure:energy distribution panel builders...