Philippines
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

iCT

Contactors

Discover Acti 9 iCT 1 to 4 poles wide range of contactors

iCT
      • 12 products available

        • Best price
          A9C20663 Product picture Schneider Electric

          A9C20663

          iCT 63A 3NO 220...240V 60Hz contactor
        • Best price
          A9C20631 Product picture Schneider Electric

          A9C20631

          iCT 25A 1NO 220...240V 60Hz contactor
        • Best price
          A9C20632 Product picture Schneider Electric

          A9C20632

          iCT 25A 2NO 220...240V 60Hz contactor
        • Best price
          A9C20633 Product picture Schneider Electric

          A9C20633

          iCT 25A 3NO 220...240V 60Hz contactor
        • Best price
          A9C20636 Product picture Schneider Electric

          A9C20636

          iCT 25A 2NC 220...240V 60Hz contactor
        • Best price
          A9C20642 Product picture Schneider Electric

          A9C20642

          iCT 40A 2NO 220...240V 60Hz contactor
        • Best price
          A9C20643 Product picture Schneider Electric

          A9C20643

          iCT 40A 3NO 220...240V 60Hz contactor
        • Best price
          A9C20833 Product picture Schneider Electric

          A9C20833

          contactor iCT - 3 poles - 3 NO - 25 A - 220..240 V AC
        • Best price
          A9C20834 Product picture Schneider Electric

          A9C20834

          contactor iCT - 4 poles - 4 NO - 25 A - 220..240 V AC
        • Best price
          A9C20842 Product picture Schneider Electric

          A9C20842

          contactor iCT - 2 poles - 2 NO - 40 A - 220..240 V AC