
Double-chassis coupling set, PanelSeT SFN, PanelSeT SF and SM, for electrical enclosure H2000 W600mm, 576 modules
NSYDCSH2012
Discontinued on: 1 Nov 2020
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
NSYDCSH2012 has not been replaced. Please contact your customer care centre for more information.
Mounting on enclosures with widths of 1200 and 1600 mm.
PanelSet SF: The double-door enclosure adaptation kit is required for enclosure widths of 1200 and 1600 mm
PanelSet SM: They are screwed to the front frame of the enclosure by means of the vertical adaptation profiles
Set made up of two modular chassis with an intermediate central upright.
Material: Steel
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
171 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No