Singapore
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
US426/16IS_000 Product picture

View all ULTI

US426/16IS_000

US426/16IS_000 Product picture
View all ULTI
US426/16IS_000

16A TruGlobal Socket Module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Socket module
    number of gangs
    1 gang
    rated current
    10/16 A at 250 V AC
    Complementary
    load type
    Resistive
    number of cables
    1 cable(s) 2.5 mm²
    2 cable(s) 2.5 mm²
    fixing mode
    By screws
    wiring device mounting
    Surface
    Flush
    distance between centers
    60.3 mm
    width
    87 mm
    height
    87 mm
    depth
    18.15 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    standards
    IEC 60884-1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /