Varplus²
LV modular capacitors
Discontinued
Overview
Features
Varplus² modular capacitors are used to build capacitor banks for power factor correction on low voltage networks.
Their different assembly combinations allow them to cover all the power ratings you could need, depending on the voltage, frequency and harmonic pollution level of the network.
Their different assembly combinations allow them to cover all the power ratings you could need, depending on the voltage, frequency and harmonic pollution level of the network.
- Technical data Frequency: 50 or 60Hz
- Network voltage: 230 to 690V
- Rated voltage: 280 to 690V
- Capacitor rating power: 2.5 to 20 kvar
- Possibility of association with detuned reactors
- Detuned reactor tuning: 2.7(135Hz), 3.8(190Hz), 4.3(215Hz)
- Temperature class: class D (55°C)
- Standards: IEC 60831 1/2, CSA 22-2 No.190, UL
Benefits
Give oxygen to your electrical network
Simplicity:- only one footprint capacitor for the entire offer
- installation in any position, vertically or horizontally
- possibility of wiring connection at 360°
- life time: 130 000 hours (15 years)
- protection against all electrical faults by HQ protection system
- safety of personnel: internal discharge resistance
Applications
- Make savings on power: power factor correction
- Power quality supplied: limitation of pollution to the network

