Spacial S3HF
Steel wall-mounting enclosures with reinforced electromagnetic compatibility
Features
- 10 dimensions.
- Water tightness : IP55 (IEC 60529).
- Resistance to external mechanical impact : IK10 (IEC 62262).
- Body made from a single folded and welded sheet.
- Metal monobloc enclosures made from ALU-ZINC 150 special plate.
- The presence of aluminium over 55% of the surface gives good reflection of electromagnetic waves.
- Delivered with integral earth braid between enclosure body and door.
- Metal closing point with earth continuity.
- Delivered with galvanized plain chassis (reference potential plate).
- Painted externally with textured polyester-epoxy resin, colour grey RAL-7035.
- External mechanical impact resistance: IK 10.
- Paint finish : colour grey RAL 7035.
- Certifications : EN62208, LCIE, UL and CUL.
Enclosures Spare Parts
Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need.
Benefits
For sensitive applications requiring EMC protection, Schneider Electric offers electromagnetic shielded enclosures
- What is electromagnetic shielding ?
Electromagnetic Compatibility (E.M.C.) is the ability of a piece of equipment to operate in its electromagnetic environment without being disturbed, and without disturbing neighbouring equipment or radio services by Electromagnetic Interference (E.M.I.).
- Why use shielded enclosures ?
Depending on the application and the intended environment, shielded enclosures can be used for :
- reducing the electromagnetic field emitted by a piece of equipment to make it compliant with radiated emission standards,
- reducing the ambient electromagnetic field received by the circuits inside a piece of equipment to make it compliant with radiated immunity standards.
- Our solutions :
Schneider Electric has developed dedicated watertight enclosures to house sensitive electronic and communications equipment. As our enclosures offer high levels of IP protection, the internal components will be protected against liquid and dust.
- Our range :
- Spacial S3HF steel wall-mounting enclosure: 9 models available for Spacial S3HF enclosures from 400x300x200 to 1200x800x300
- Compact Spacial SMHF steel floor-standing enclosure: 4 models available for compact Spacial SMHF from 1800x800x400 to 2000x800x600
- Suitable Spacial SFHF steel floor-standing enclosure: 12 models available for suitable Spacial SFHF from 1800x600x600 to 2200x800x800
- ClimaSys HF solution (thermal)
Applications
- Industrial automation and industrial control.
- Electrical distribution.



