EasyLogic PFC Capacitors
New Range of LV power factor correction capacitor designed for performance, safety and reliability
Features
EasyLogic PFC Capacitors are low voltage aluminum can type capacitors specially designed to mitigate power factor issues and improve your savings. Its compact design and easy installation delivers high durability and safety in standard operating conditions.
Technical data:
- High life expectancy up to 100,000 hours
- One point mounting and Earthing
- Voltage up to 525 V
- Power ratings up to 30 kVar
- Operating temperature up to 55 °C
- Degree of protection IP20
- Compliant with standards IEC 60831-1&-2
EasyLogic PFC Capacitors must be selected depending on the working conditions expected during their lifetime. Since the harmonics are caused by non-linear loads, an indicator for the magnitude of harmonics is the ratio NLL of the total power of non-linear loads to the power supply transformer rating.
Benefits
Safety:
- Self-healing
- 3 Phase Pressure-sensitive disconnector
- Non accessible tamper resistant discharge resistors.
- Finger-proof Clamptite terminals
- High thermal efficiency
Easy to install, easy to maintain
- Compacity with an optimized design for reduced panel dimension.
- One point fixing and earthing for easy installation
- Unique termination system for maintained tightening
Applications
- Compensation in standalone applications and in APFC systems
- Compensation with detuned reactors in APFC system.

