Thailand
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Harmony XVG

Harmony XA2E - Ø 22 mm, plastic push-buttons, switches with metallic-look ring and pilot lights

The cost effective, reliable and ergonomic solution for your control and signalling applications.

Harmony XVG
      • 36 products available

        • Best price
          XA2EVB1LC Product picture Schneider Electric

          XA2EVB1LC

          round pilot light Ø 22 - white - integral LED- 24 V AC/DC- screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVB3LC Product picture Schneider Electric

          XA2EVB3LC

          round pilot light Ø 22 - green - integral LED- 24 V AC/DC- screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVB4LC Product picture Schneider Electric

          XA2EVB4LC

          round pilot light Ø 22 - red - integral LED - 24 V AC/DC - screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVB5LC Product picture Schneider Electric

          XA2EVB5LC

          round pilot light Ø 22- orange - integral LED- 24 V AC/DC- screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVB6LC Product picture Schneider Electric

          XA2EVB6LC

          round pilot light Ø 22 - blue - integral LED - 24 V AC/DC- screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVF3LC Product picture Schneider Electric

          XA2EVF3LC

          round pilot light Ø 22 - green - integral LED - 110 V AC - screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVF4LC Product picture Schneider Electric

          XA2EVF4LC

          round pilot light Ø 22 - red - integral LED - 110 V AC - screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVF5LC Product picture Schneider Electric

          XA2EVF5LC

          round pilot light Ø 22 - orange - integral LED - 110 V AC - screw clamp terminal
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVFD3LC Product picture Schneider Electric

          XA2EVFD3LC

          round pilot light Ø 22 - green - integral LED - 110 V DC - screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XA2EVFD4LC Product picture Schneider Electric

          XA2EVFD4LC

          round pilot light Ø 22 - red - integral LED - 110 V DC - screw clamp terminals
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /