
Roll over image to zoom in



+ 5
1 videos
XVS14BMW
Class II conforming to EN/IEC 61140
IP53 degree of protection
CE approved
Wide range of operating temperature from -10°C to 50°C
Environmental Data
Total lifecycle Carbon footprint
13
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
18
Take-back
No