United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
Schneider Eletric 15009 Picture
Discontinued

15009

Schneider Eletric 15009 Picture
Discontinued
15009

switch I - 1 pole - 32 A

Show more characteristics
1500915009  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Switch
    device short name
    I
    device application
    Control
    poles description
    1P
    utilisation category
    AC-22A
    suitability for isolation
    Yes
    Complementary
    [Ie] rated operational current
    32 A at 250 V AC 50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    [Ui] rated insulation voltage
    250 V AC 50/60 Hz conforming to EN/IEC 60669-2-4
    [Uimp] rated impulse withstand voltage
    4 kV
    control type
    Toggle
    local signalling
    ON/OFF indication
    contact position indicator
    Yes
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    2
    colour
    Grey
    mechanical durability
    300000 cycles
    electrical durability
    30000 cycles
    connections - terminals
    Tunnel type terminals - 1 x 1.5...1 x 10 mm² - flexible
    Tunnel type terminals - 1 x 1.5...1 x 10 mm² - rigid
    Tunnel type terminals - 2 x 2.5 mm² - flexible
    Tunnel type terminals - 2 x 2.5 mm² - rigid
    Tunnel type terminals - 2 x 4 mm² - flexible
    Tunnel type terminals - 2 x 4 mm² - rigid
    wire stripping length
    9 mm
    tightening torque
    3.5 N.m
    Environment
    standards
    EN/IEC 60669-2-4
    IP degree of protection
    IP4
    pollution degree
    2
    tropicalisation
    2
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /