View all Thorsman cabling and fixing
Schneider Eletric 1511003 Picture

1511003

Schneider Eletric 1511003 Picture
1511003

Thorsman LB - shield anchor - loose bolt - M6 x 70mm - set of 100

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Anchor
    product name
    Thorsman LB
    device short name
    LB
    mounting support
    Concrete
    Brick
    Stone
    Rock
    drilling diameter
    10 mm
    minimum drilling depth
    50 mm
    thread type
    M6
    threaded length
    70 mm
    practical load capacity
    3 kN pull-out load concrete
    material
    Steel
    Complementary
    surface finish
    Zinc plated
    Environment
    quantity per set
    Set of 100
    sale per indivisible quantity
    100
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    IM Catalogue (Version 1.0)
    Date 01/05/16
    Size 4.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /