United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
Schneider Eletric 15413 Picture
Discontinued

15413

Schneider Eletric 15413 Picture
Discontinued
15413

illuminated pushbutton control - for impulse relay - ATLz - 130..240 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

15413 is replaced by:
Product
Qty
A9C15413
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
1
  • Main
    device short name
    ATLz
    product or component type
    Impedance adaptation auxiliary
    [Uc] control circuit voltage
    130...240 V AC 50/60 Hz
    Complementary
    remote control type
    Illuminated push-button 3 mA
    mounting mode
    Fixed, on left side of TL
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    colour
    Grey
    connections - terminals
    Control circuit: yellow clips
    Environment
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -20…50 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /