View all ID-RCCB
Schneider Eletric 16755 Picture
Discontinued

16755

Schneider Eletric 16755 Picture
Discontinued
16755

residual current circuit breaker ID - 4 poles - 40 A - class B 500 mA

Show more characteristics >
16755  has not been replaced. Please contact your customer care centre for more information.
  • RRP
    576.73 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 RCCB-ID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    RCCB-ID
    poles description
    4P
    neutral position
    Left
    [In] rated current
    40 A
    network type
    AC
    earth-leakage sensitivity
    500 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type B
    rated breaking and making capacity
    Im = 500 A conforming to IEC 61008
    rated conditional short-circuit current
    Inc 10 kA 40 A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230/400 V
    [Ui] rated insulation voltage
    440 V AC 50 Hz conforming to IEC 61008-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 61008-1
    9 mm pitches
    8
    height
    86 mm
    width
    72 mm
    depth
    76 mm
    net weight
    450 g
    colour
    Grey
    mechanical durability
    5000 cycles
    electrical durability
    2000 cycles
    connections - terminals
    Tunnel type terminals2 cable(s) 1.5…16 mm² flexible
    Tunnel type terminals2 cable(s) 1.5…16 mm² rigid
    Tunnel type terminals1 cable(s) 1.5…50 mm² rigid
    Tunnel type terminals1 cable(s) 1.5…35 mm² flexible
    Tunnel type terminals1 cable(s) 1.5…35 mm² flexible with ferrule
    Tunnel type terminals2 cable(s) 1.5…16 mm² flexible with ferrule
    wire stripping length
    11 mm
    tightening torque
    3 N.m
    Environment
    standards
    IEC 61008
    VDE 0664
    EN 61008
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    residual current circuit breaker ID - 4 poles - 40 A - class B (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /