United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all iCT
Schneider Eletric A9C24763 Picture

A9C24763

Green premium brand logo
Schneider Eletric A9C24763 Picture
A9C24763
Green premium brand logo

Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti9
    product name
    Acti9 iCT
    product or component type
    Contactor
    device short name
    ICT
    device application
    Lighting
    Poles
    3P + N
    [Ie] rated operational current
    63 A AC-7A
    20 A AC-7B
    pole contact composition
    4 NO
    network type
    AC
    control type
    Remote control
    [Uc] control circuit voltage
    230...240 V AC 50 Hz
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    maximum power
    2.1 W at 220...240 V AC
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    control signal type
    Maintained
    switching frequency
    100 switching operations/day
    local signalling
    Action indicator
    hold-in power consumption in VA
    6.5 VA
    inrush power in VA
    53 VA
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    6
    height
    85 mm
    width
    54 mm
    depth
    60 mm
    colour
    White
    mechanical durability
    1000000 cycles
    electrical durability
    100000 cycles IEC/EN 61095 63 A 50 Hz AC-7A
    30000 cycles IEC/EN 61095 20 A 50 Hz AC-7B
    30000 cycles IEC/EN 61095 50 Hz AC-7C
    100000 cycles EN/IEC 60947-4-1 50 Hz AC-1
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-3
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-5A
    30000 cycles EN/IEC 60947-4-1 50 Hz AC-5B
    technology type
    Desynchronized neutral pole
    condition of use
    LED lighting should be controlled as a group
    connections - terminals
    Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
    Control circuit: tunnel type terminals1 cable(s) 1.5…2.5 mm² rigid
    Power circuit: tunnel type terminals1 cable(s) 6…16 mm² flexible
    Power circuit: tunnel type terminals1 cable(s) 6…25 mm² rigid
    Control circuit: tunnel type terminals2 cable(s) 1.5…2.5 mm² flexible
    tightening torque
    Control circuit: 0.8 N.m
    Power circuit: 3.5 N.m
    product compatibility
    IACTs
    IATEt
    IACTc
    IACTp
    compatibility code
    ICT
    market segment
    Small commercial
    Residential
    Environment
    standards
    IEC/EN 61095
    noise level
    30 dB
    heat dissipation
    2.1 W at 50/60 Hz
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    2
    tropicalisation
    2 conforming to EN 60947-4-1
    2 conforming to EN 61095
    2 conforming to IEC 1095
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
    Description
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
    Description
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
    Description
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Acti9 iCT contactor 4NO - 63A - 3P+N - 230…240V AC 50HZ
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /