Roll over image to zoom in
+ 4
2 videos
operating head with bezel Ø 29 mm, plastic with metallic finish - black handle
Local distributor code:
395512339
KBA1H
EAN Code: 3389110980738
"It is impact resistant, dust resistant, water resistant"
"It is a green premium product"
"It is compatible with 12A and 20A by 22mm front mounting bodies"
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.