United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Eletric LC2F150F7 Picture

LC2F150F7

Green premium brand logo
Schneider Eletric LC2F150F7 Picture
LC2F150F7
Green premium brand logo

TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 150 A 110 V AC 40...400 Hz

Show more characteristics
  • RRP
    819.89 GBP
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Reversing contactor
    device short name
    LC2F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    150 A (at <40 °C) at <= 440 V AC AC-3
    250 A (at <40 °C) at <= 440 V AC AC-1
    motor power kW
    65 kW at 1000 V AC 50/60 Hz
    75 kW at 380...400 V AC 50/60 Hz
    80 kW at 415 V AC 50/60 Hz
    80 kW at 440 V AC 50/60 Hz
    90 kW at 500 V AC 50/60 Hz
    40 kW at 220...240 V AC 50/60 Hz
    100 kW at 660...690 V AC 50/60 Hz
    control circuit type
    AC at 40...400 Hz
    [Uc] control circuit voltage
    110 V AC 40...400 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    250 A (at 40 °C)
    Irms rated making capacity
    1500 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    1200 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1200 A 40 °C - 10 s
    700 A 40 °C - 30 s
    600 A 40 °C - 1 min
    450 A 40 °C - 3 min
    350 A 40 °C - 10 min
    associated fuse rating
    125 A aM at <= 440 V
    200 A gG at <= 440 V
    average impedance
    0.35 mOhm - Ith 250 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    8 W AC-3
    interlocking type
    Mechanical
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    EN 60947-1
    IEC 60947-1
    JIS C8201-4-1
    product certifications
    CCC
    RINA
    ABS
    CB
    DNV
    UL
    LROS (Lloyds register of shipping)
    RMRoS
    CSA
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: lugs-ring terminals 1 cable(s) 120 mm²
    Power circuit: connector 1 cable(s) 120 mm²
    Power circuit: bar 2 cable(s) - busbar cross section: 25 x 3 mm
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 18 N.m
    operating time
    23...35 ms closing
    5...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    Complementary
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
    Drop-out: 0.35...0.55 Uc at 50/60 Hz (at <55 °C)
    inrush power in VA
    550 VA 50 Hz cos phi 0.3 (at 20 °C)
    660 VA 60 Hz cos phi 0.3 (at 20 °C)
    hold-in power consumption in VA
    45 VA 50 Hz cos phi 0.3 (at 20 °C)
    55 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    12…16 W
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 6 Gn, 5...300 Hz
    Shocks contactor open: 9 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    height
    170 mm
    width
    345 mm
    depth
    171 mm
    net weight
    7.66 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    2019 Motor Control Catalogue (Version 1.0)
    Date 06/06/19
    Size 102 MB
    2019 Catalogue - Motor control (Version 1.0)
    Date 27/06/19
    Size 102 MB
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F 1000 leaflet (Version 1.0)
    Date 26/11/15
    Size 6.1 MB
    Date 26/11/15
    Size 819.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys F - LC.F115-150, Czech Republic (Version 1.0)
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys LC1F185 to LC1F225 (Version 1.0)
    TeSys LC1F185-225 - EoLi (Version 2.0)
    Date 01/12/15
    Size 181.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate TeSys F - LC.F115-780 contactor (Version 1.0)
    RINA Marine Certificate TeSys F - LC.F115-780 contactors (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Date 08/09/15
    Size 197.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /