Roll over image to zoom in
Set of 2 lifting eyes M8. Maximum load: 210kg
Local distributor code:
392863489
NSYAELYTCRG8
EAN Code: 3606480168727
"They are fixed directly to the body of the floor-standing enclosure."
"Material: Zinc-coated molded steel"
"Maximum load: 200 kg per enclosure when slinging at 60°"
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.