Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Spacial SF
Schneider Eletric NSYEC1282 Picture

NSYEC1282

Green premium brand logo
Schneider Eletric NSYEC1282 Picture
NSYEC1282
Green premium brand logo

Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm

Show more characteristics
  • 66.97 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    cable gland type
    Standard
    cable entry
    2 entries
    device composition
    fixing elements
    1 plate
    polyurethane adhesive gasket with cross-section of 15 x 25 mm
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    width
    1200 mm nominal:
    1016 mm useful:
    depth
    800 mm nominal:
    710 mm real:
    thickness
    1.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.6 MB
    Date 07/05/18
    prp.document.label.format pdf
    Size 15.7 MB
    Date 07/05/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC1282 : Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
    Description
    Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC1282 : Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
    Description
    Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEC1282 : Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
    Description
    Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 25/05/20
    Description
    Spacial SF 2 entries cable gland plate - fixed by clips - 1200x800 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /