United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pragma (new)
Schneider Eletric PRA20124 Picture

PRA20124

Schneider Eletric PRA20124 Picture
PRA20124

Pragma surface enclosure - IP30 - 1 x 24 modules - without door

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    width
    550 mm
    height
    300 mm
    depth
    148 mm
    Nb of 18 mm modules per row
    24
    Nb of horizontal rows
    1
    electrical insulation class
    Double insulation
    Class II
    provided equipment
    2 x terminal block
    1 x identification label
    1 x marking kit
    1 x blanking plate strip
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    48
    total number of 18 mm modules
    24
    power dissipation in W
    46 W
    [In] rated current
    125 A
    type of rail
    Multifix
    cable entry
    Removable plates
    Cut-out plates
    Trunking
    Cable or tube
    number of terminal blocks
    1 earth (Quick) with 22 outgoers
    1 neutral (Quick) with 23 outgoers
    distribution block outgoers
    1 x 25 mm² for earth
    20 x 6 mm² for earth
    1 x 50 mm² for earth
    1 x 50 mm² for neutral
    2 x 25 mm² for neutral
    20 x 6 mm² for neutral
    enclosure material
    Back part: technoplastic
    Front face: technoplastic
    Back part: metal
    Front face: metal
    colour
    Enclosure: white (RAL 9016)
    Front face: grey (RAL 7004)
    market segment
    Small commercial
    Residential
    targeted country
    Baltic
    Sweden
    Finland
    Czech republic
    Hungary
    Greece
    Russia
    Environment
    fire resistance
    Back part: 650 °C conforming to IEC 60695-2-1
    Front face: 650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP30 without door conforming to EN/IEC 60529
    IP40 with door conforming to EN/IEC 60529
    IK degree of protection
    IK08 without door conforming to EN/IEC 62262
    IK09 with door conforming to EN/IEC 62262
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    standards
    IEC 60670-1
    IEC 60670-24
    IEC 61439-1
    IEC 61439-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Latvian
    • Slovenian
    • Danish
    • Ukrainian
    • French
    • Serbian
    • Finnish
    • Hungarian
    • Turkish
    • Kazakh
    • Portuguese
    • Russian
    • Lithuanian
    • Czech
    • Croatian
    • Polish
    • Italian
    • German
    • Swedish
    • Bulgarian
    • Estonian
    Instruction sheet
    Date
    Size
    Add to My Documents
    Pragma - Surface mounted enclosures - Instruction Sheet (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for PRA20124: Pragma surface enclosure - IP30 - 1 x 24 modules - without door (Version 2.0)
    1-row 24-module surface-mounted enclosure (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Pragma modular enclosures (Version 2.0)
    Date 28/07/15
    Size 269.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 17/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /