Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Zelio Time
Schneider Eletric RE9MS21MW Picture

RE9MS21MW

Schneider Eletric RE9MS21MW Picture
RE9MS21MW

time delay relay 4 functions - 3..300 s - 240 V AC DC - solid state

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Time
    product or component type
    Industrial timing relay
    discrete output type
    Solid state
    component name
    RE9
    time delay type
    H
    A
    Di
    D
    time delay range
    3...300 s
    0.1...10 s
    Complementary
    width pitch dimension
    22.5 mm
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    24...240 V AC/DC 50/60 Hz
    voltage range
    0.85...1.1 Us
    connections - terminals
    Screw terminals, 2 x 1.5 mm² flexible with cable end
    Screw terminals, 2 x 2.5 mm² flexible without cable end
    tightening torque
    0.6…1.1 N.m
    setting accuracy of time delay
    < +/- 20 %
    repeat accuracy
    < 1 %
    reset time
    100 ms after time delay period
    temperature drift
    < 0.1 %/°C
    maximum [Ie] rated operational current
    0.7 A at 20 °C
    minimum output current
    10 mA at 20 °C
    overload current
    <= 15 A during 10 ms conforming to VDE 0435 (part 303), 4.8.3/class II
    maximum voltage drop
    <3 V at closed state0.7 A
    maximum leakage current
    6 mA open contact contact(s)
    maximum power dissipation in W
    2.5 W
    electrical durability
    100000000 cycles
    marking
    CE
    overvoltage category
    III conforming to IEC 60664-1
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    supply disconnection value
    > 0.1 Uc
    operating position
    Any position without derating
    surge withstand
    2 kV conforming to IEC 61000-4-5 level 3
    CAD overall width
    22.5 mm
    CAD overall height
    78 mm
    CAD overall depth
    80 mm
    net weight
    0.11 kg
    Environment
    immunity to microbreaks
    2 ms after time delay period
    70 ms during time delay period
    derating factor
    None >20 °C
    standards
    EN/IEC 61812-1
    product certifications
    UL
    GL
    CSA
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -20…60 °C
    relative humidity
    15…85 % 3K3 conforming to IEC 60721-3-3
    vibration resistance
    0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    IP degree of protection
    IP20 (terminals)
    IP50 (housing)
    pollution degree
    3 conforming to IEC 60664-1
    dielectric strength
    2.5 kV
    non-dissipating shock wave
    4.8 kV
    resistance to electrostatic discharge
    6 kV (in contact) conforming to IEC 61000-4-2 level 3
    8 kV (in air) conforming to IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4 level 3
    disturbance radiated/conducted
    CISPR 22 - class A
    CISPR 11 group 1 - class A
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 790.7 KB
    Date 01/11/04
    Description
    None
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.8 KB
    Date 01/11/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 184.7 KB
    Date 01/11/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm
    Rail Mounting


    Screw Fixing



  • Connections and Schema

    Internal Wiring Diagram



    Recommended Application Wiring Diagram
    Delay on Energisation: Function A


    Timing on Energisation: Function H


    Link to be made between terminals X1 and X4.

    Selection of the timing range

    • X3-X4 not linked: range 3 s…300 s (factory configuration)

    • X3-X4 linked: range 0.1 s…10 s

    Symmetrical Flasher: Function D


    Link to be made between terminal X2 and X4 on one side and between X1 and X2 on the other side.

    Symmetrical Flasher: Function DI


    Link to be made between terminals X2 and X4.

    NOTE: For supply voltages greater than 30 V, the rated voltage of the load is equal to the supply voltage. For a supply voltage of 24 V, the voltage drop within the relay must be taken into account (about 3 V); a coil with a nominal voltage of 21 V must therefore be selected for the load.


  • Technical Description

    Function A : Power on Delay Relay
    Description

    The timing period T begins on energisation. After timing, the output(s) R close(s). The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function D : Symmetrical Flasher Relay (Starting Pulse Off)
    Description

    Repetitive cycle with two timing periods T of equal duration, with output(s) R changing state at the end of each timing period T.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function Di : Symmetrical Flasher Relay (Starting Pulse On)
    Description

    Repetitive cycle with two timing periods T of equal duration, with output(s) R changing state at the end of each timing period T.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Function H : Interval Relay
    Description

    On energisation of the relay, timing period T starts and the output(s) R close(s). At the end of the timing period T, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /