Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Loading

Customise your experience

Find what you are looking for faster with a tailored product menu, enhanced search features and more!

You are viewing content for Consultant Engineer

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Contractor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Electrician

You can {0} or {1} at any time.

View your personalised page

You are viewing content for Panel Builders

You can {0} or {1} at any time.

View your personalised page

You are viewing content for IT Resellers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Original Equipment Manufacturers

You can {0} or {1} at any time.

View your personalized page

You are viewing content for Distributor

You can {0} or {1} at any time.

View your personalised page

You are viewing content for System Integrators

You can {0} or {1} at any time.

View your personalized page

Become a Partner

Access new opportunities, trainings, promotions and rewards.

Register today

I am a …

  • Consultant Engineer
  • Contractor
  • Electrician
  • Panel Builder
  • IT Reseller
  • Original Equipment Manufacturer
  • Distributor
  • System Integrator
*Not seeing your role? Check back often, more job roles will be added soon!

Why Customise?

As you navigate through our site, we will provide you with the information that is most important to you and help you find what you are looking for faster.

What will you get?

  • A customised page with tools and documents relevant to you
  • A reduced product menu
  • Enhanced search results tailored to your needs
View all   Zelio Relay
Schneider Eletric RSB1A120F7S Picture

RSB1A120F7S

Green premium brand logo
Schneider Eletric RSB1A120F7S Picture
RSB1A120F7S
Green premium brand logo

interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket

Show more characteristics
  • 7.85 GBP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    120 V AC
    [Ithe] conventional enclosed thermal current
    12 A at -40…40 °C
    status LED
    Without
    control type
    Without push-button
    Complementary
    shape of pin
    Flat
    average coil resistance
    10200 Ohm network: AC at 20 °C +/- 15 %
    [Ue] rated operational voltage
    102...144 V AC 60 Hz
    96...144 V AC 50 Hz
    [Ui] rated insulation voltage
    400 V conforming to EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    IEC 61000-4-5 3.6 kV
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    12 A (AC-1/DC-1) NO conforming to IEC
    6 A (AC-1/DC-1) NC conforming to IEC
    minimum switching current
    5 mA
    maximum switching voltage
    300 V DC
    400 V AC
    minimum switching voltage
    5 V
    maximum switching capacity
    3000 VA AC
    336 W DC
    resistive rated load
    12 A at 250 V AC
    12 A at 28 V DC
    minimum switching capacity
    300 mW at 5 mA
    operating rate
    <= 600 cycles/hour under load
    <= 72000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles, 12 A at 250 V, AC-1 NO
    100000 cycles, 6 A at 250 V, AC-1 NC
    operating time
    10 ms between coil de-energisation and making of the Off-delay contact
    12 ms between coil energisation and making of the On-delay contact
    marking
    CE
    average coil consumption
    0.75 VA AC 60 Hz
    drop-out voltage threshold
    >= 0.15 Uc AC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    operating position
    Any position
    sale per indivisible quantity
    10
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    UL 508
    EN/IEC 61810-1
    CSA C22.2 No 14
    product certifications
    CSA
    GOST
    UL
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    +/- 1 mm (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
    5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…70 °C (AC)
    -40…85 °C (DC)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A120F7S : interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A120F7S : interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A120F7S : interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
    prp.document.label.format pdf
    Size 195.3 KB
    Date 31/05/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 12 A - with socket
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Relay Complete with Socket


    (1)
    Relays
    (2)
    Socket


  • Connections and Schema

    Wiring Diagram


    NOTE: For DC input, A1 have to be +, otherwise it would short circuit from protection module


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /