Roll over image to zoom in
5 videos
SIL interface module, TeSys island
Local distributor code:
425225729
TPRSM001
EAN Code: 3606489832872
"Monitoring of the mains voltage powering the island"
"Reporting of the voltage to the bus coupler to enable power & energy monitoring"
"Manages motors and other electrical loads up to 80 A (AC-3) / 37 kW/40 hp"
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.