United Kingdom
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 71 Plus-LH
Schneider Eletric VW3A3E201 Picture

VW3A3E201

Schneider Eletric VW3A3E201 Picture
VW3A3E201

logic I/O card - for ATV61/ATV71 Plus - 24 V DC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Logic I/O card
    range compatibility
    Altivar 61 Plus
    Altivar 71 Plus
    supply
    Internal supply for reference potentiometer, 10.5 V DC (10…11 V) , <0.01 A, impedance: 1…10 kOhm for overload and short-circuit protection
    Internal supply, 24 V DC (21…27 V) , <0.2 A for overload and short-circuit protection
    discrete output number
    5
    discrete output type
    (R3A, R3B, R3C) configurable relay logic
    (LO1, LO2) assignable logic, sampling time: 1.5…2.5 ms, compatible with level 1 PLC
    discrete output logic
    (LO1, LO2) negative
    (LO1, LO2) positive
    discrete input number
    4
    discrete input type
    (LI7...LI10) programmable, compatible with level 1 PLC, impedance: 3.5 kOhm, sampling time: 1.5…2.5 ms
    discrete input logic
    Negative (LI7...LI10), >= 16 V (state 0), <= 10 V (state 1)
    Positive (LI7...LI10), <= 5 V (state 0), >= 11 V (state 1)
    Complementary
    electrical durability
    100000 cycles for configurable relay logic
    discrete output voltage
    24 V DC (voltage limits: 12...30 V) assignable logic
    maximum output current
    0.2 A, assignable logic
    minimum switching current
    3 mA at 24 V DC for configurable relay logic
    maximum switching current
    Configurable relay logic 2 A at 250 V AC on inductive load, cos phi = 0.4 and L/R = 7 ms
    Configurable relay logic 2 A at 30 V DC on inductive load, cos phi = 0.4 and L/R = 7 ms
    Configurable relay logic 5 A at 250 V AC on resistive load, cos phi = 1
    Configurable relay logic 5 A at 30 V DC on resistive load, cos phi = 1
    PTC probe input
    TH1+, TH1- trip resistance, impedance: 3 kOhm
    TH1+, TH1- reset resistance, impedance: 1.8 Ohm
    TH1+, TH1- short circuit protection, impedance: < 0.05 Ohm
    TH1+, TH1- for 6 PTC probe, impedance: <= 1.5 Ohm
    discrete input voltage
    24 V DC (voltage limits: <= 30 V) for programmable
    electrical connection
    Terminal, 1.5 mm² / AWG 16, 0.25 N.m
    net weight
    0.3 kg
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /