You are currently viewing the content available in Vietnam. If you are looking for information for another region, please select the correct country from the top-left dropdown in the page and 'Navigate to Browse FAQs' in the Support menu.
1) Lên đến 0.5 g (theo phương ngang) and 0.4 g (theo phương thẳng đứng).
2) Class 2 cho 24 kV và Clas 1 cho 36kV.
3) Tuân thủ theo tiêu chuẩn IEEE-693/2005 và EN 60068-3/1993 cho 24kV và 36kV.
Released for: Schneider Electric Vietnam
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales enquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Centre
Find support resources for all your needs, in one place.