⚠ CAUTION ⚠ The information provided in this FAQ being considered as confidential content, as it can be exclusively used internally. This flag has been added automatically when the article is published with internal visibility only. |
• Lớp: PI (vách ngăn cách điện).
• Tính chất vận hành liên tục: LSC2A (LSC1 cho tủ chức năng đo đếm GAM/GBM).
• Cấp bảo vệ của tủ: IP3X
• Cấp bảo vệ giữa các ngăn: IP2X cho SM6-24, IP2XC cho SM6-36
• Tủ: IK08 cho SM6-24, IK07 cho SM6-36.
Released for: Schneider Electric Vietnam






Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales enquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Centre
Find support resources for all your needs, in one place.