{}

Welcome to the Schneider Electric corporate Website

Search FAQs
What’s TeSys Giga?
TeSys Giga is the new generation high current contactors and overload relays from 115 A to 800A in 3 frame sizes. It is available in 3-pole and 4-pole in standard and advanced versions. Thanks to wide band AC & DC coil control, the complete range is covered in just 96 product references. Both standard and advanced versions have self-diagnosis feature, with LED function which enables predictive maintenance.
TeSys GigaG115G150G185G225G265G330G400G500G630G800
Ie (AC-3)/440V115A150A185A225A265A330A400A500A630A800A
Ie (AC-1)/ 440V250A275A305A330A385A440A550A700A1050A1050A

Schneider Electric Global

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.