Welcome to the Schneider Electric corporate Website

Select your location

View all   Rapstrap
Schneider Electric IMT38068 Image

IMT38068

Schneider Electric IMT38068 Image
IMT38068

Rapstrap - cable tie - set of 24 - black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Rapstrap
    product or component type
    Releasable cable tie
    mounting mode
    Clamped
    colour
    Black
    Complementary
    maximum load
    10 kg
    Bundle size
    < 5 mm
    > 80 mm
    material
    Polyurethane elastomer
    User manual language
    Portuguese
    English
    French
    Spanish
    Dutch
    thickness
    1.25 mm
    length
    300 mm
    width
    10 mm
    quantity per set
    Set of 24
    type of packing
    Plastic bag with eurohole
    Environment
    ambient air temperature for operation
    -20…60 °C no-load
    -68 °C brittle point
    flame retardance
    HB conforming to UL 94
    environmental characteristic
    Limited resistance to prolonged UV exposure
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue fixing & toole for electricians (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    installation materials (Version 3.1)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 2/10/14
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/3/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38068 : Rapstrap - cable tie - set of 24 - black
    Description
    Rapstrap - cable tie - set of 24 - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Rapstrap - cable tie - set of 24 - black
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38068 : Rapstrap - cable tie - set of 24 - black
    Description
    Rapstrap - cable tie - set of 24 - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Rapstrap - cable tie - set of 24 - black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38068 : Rapstrap - cable tie - set of 24 - black
    Description
    Rapstrap - cable tie - set of 24 - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Rapstrap - cable tie - set of 24 - black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /