Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Timer Relays
Schneider Electric RE17LLBMS Image

RE17LLBMS

Green premium brand logo
Schneider Electric RE17LLBMS Image
RE17LLBMS
Green premium brand logo

asymmetrical flashing relay - 0.1..100 h - 24..240 VAC - solid state output, spring terminal

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Time
    product or component type
    Modular timing relay
    discrete output type
    Solid state
    width
    17.5 mm
    component name
    RE17L
    time delay type
    Li
    L
    time delay range
    6...60 s
    6...60 min
    1...10 min
    0.1...1 s
    1...10 h
    10...100 h
    1...10 s
    nominal output current
    0.7 A
    Complementary
    height
    90 mm
    depth
    72 mm
    control type
    Selector switch front panel
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    voltage range
    0.85...1.1 Us
    supply frequency
    50...60 Hz +/- 5 %
    release of input voltage
    7 V
    control signal pulse width
    0.05 s typical
    insulation resistance
    100 MOhm at 500 V DC conforming to IEC 60664-1
    [Uimp] rated impulse withstand voltage
    5 kV during 1.2/50 µs
    power on delay
    100 ms
    connections - terminals
    Spring terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid without cable end
    Spring terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible without cable end
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % conforming to IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
    reset time
    350 ms on de-energisation typical
    on-load factor
    100 %
    power consumption in VA
    0…3 VA at 240 V AC
    breaking capacity
    0.5 A AC conforming to UL
    0.7 A AC at 20 °C
    operating frequency
    10 Hz
    maximum output current
    20 A
    minimum switching current
    10 mA
    maximum leakage current
    5 mA
    maximum switching voltage
    250 V AC
    maximum voltage drop
    <4 V 3-wire
    <8 V 2-wire
    electrical durability
    100000000 cycles
    marking
    CE
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    safety reliability data
    B10d = 320000
    MTTFd = 353.8 years
    mounting position
    Any position in relation to normal vertical mounting plane
    mounting support
    35 mm DIN rail conforming to EN/IEC 60715
    net weight
    0.05 kg
    time delay type
    L, Li
    functionality
    Asymmetrical flashing timer
    compatibility code
    RE17
    Environment
    immunity to microbreaks
    20 ms
    derating factor
    5 mA/°C
    standards
    EN 61000-6-2
    EN 61000-6-4
    IEC 61812-1
    EN 61000-6-1
    EN 61000-6-3
    2006/95/EC
    2004/108/EC
    product certifications
    CSA
    CULus
    DNV-GL
    EAC
    ambient air temperature for storage
    -30…60 °C
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP20 (terminal block) conforming to IEC 60529
    IP40 (housing) conforming to IEC 60529
    IP50 (front panel) conforming to IEC 60529
    vibration resistance
    20 m/s² (f= 10…150 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    93 % without condensation conforming to IEC 60068-2-30
    electromagnetic compatibility
    Electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2
    Electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5
    1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5
    Conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6
    Voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11
    Voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11
    Conducted and radiated emissions: , class B, conforming to EN 55022
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Chinese1
    • French2
    • German1
    • Italian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 3/27/20
    prp.document.label.format pdf
    Size 5 MB
    Date 3/30/20
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 726.3 KB
    Date 3/1/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RE17LLBMS : asymmetrical flashing relay - 0.1..100 h - 24..240 VAC - solid state output, spring terminal
    Description
    asymmetrical flashing relay - 0.1..100 h - 24..240 VAC - solid state output, spring terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    asymmetrical flashing relay - 0.1..100 h - 24..240 VAC - solid state output, spring terminal
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RE17LLBMS : asymmetrical flashing relay - 0.1..100 h - 24..240 VAC - solid state output, spring terminal
    Description
    asymmetrical flashing relay - 0.1..100 h - 24..240 VAC - solid state output, spring terminal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    asymmetrical flashing relay - 0.1..100 h - 24..240 VAC - solid state output, spring terminal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Internal Wiring Diagram



    Wiring Diagram


    1
    Link A2-Y1 for function L only.


  • Technical Description

    Function L : Asymmetrical Flasher Relay (Starting Pulse Off)
    Description

    Repetitive cycle comprises of two, independently adjustable timing periods Ta and Tr. Each timing period corresponds to a different state of the output R.

    Function: 1 Output



    Function Li : Asymmetrical Flasher Relay (Starting Pulse On)
    Description

    Repetitive cycle comprises of two, independently adjustable timing periods Ta and Tr. Each timing period corresponds to a different state of the output R.

    Function: 1 Output



    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply